HUBBELL
YAVH
YAVH

YAV14H1BOX, Uninsulated Ring Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAV14H1BOX

Uninsulated Ring Terminal For 16 - 14 AWG.

YAV14H1BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

Product details

General

Catalog Number

YAV14H1BOX

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUGâ„¢

Type

Ring Tongue

UPC

781810532805

Dimensions

Cable Insulation Diameter Maximum

0.15 in

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.92 in

Dimension - N inch

0.16 in

Dimension - Outside Diameter inch

0.16 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

1/4 in

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.26 in

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999

Resources and downloads