HUBBELL
BUR_YAV8CLNK_PRODIMAGE
BUR_YAV8CLNK_PRODIMAGE

YAV25L1BOX, Uninsulated Ring Terminal For 1/0 AWG, 1-Hole, 1/4" Stud

Brand:

Catalog ID:

YAV25L1BOX

Copper Compression Lug, Heavy Duty, Ring Tongue, 1 Hole W/ Inspection Hole, AN-1/0 Flex, 1/4" Stud, Short Barrel, Tin Plated.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

Product details

General

Application

Industrials, Hospitals, Utilities, Marine, Computer

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV25L1BOX

Connector Type

Ring Terminal

Die Index

43

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUGâ„¢

Type

Ring Tongue

UPC

781810539958

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.66 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.85 in

Dimension - Length Overall inch

2.01 in

Dimension - N inch

0.42 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

11/16 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.43 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN 0

Conductor - Copper Str Aircraft Size Range

AN 0

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor Size

1/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL467;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10