HUBBELL
BUR_YAV8CLNK_PRODIMAGE
BUR_YAV8CLNK_PRODIMAGE

YAV26LBOX, Uninsulated Ring Terminal For 2/0 AWG, 1-Hole, 3/8" Stud

Brand:

Burndy

Catalog ID:

YAV26LBOX

Copper Compression Lug, Ring Tongue, 1 Hole w/ Inspection Hole, AN-2/0 Flex, 3/8" Stud, Short Barrel, Tin Plated.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

Product details

General

Application

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV26LBOX

Color Code

Black

Connector Type

Ring Terminal

Die Index

44

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

Ring Tongue

UPC

781810540305

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.78 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Hole Size mm

10 mm

Dimension - Length Overall inch

2.32 in

Dimension - N inch

0.47 in

Dimension - Pad Width inch

0.93 in

Dimension - Strip Length inch

13/16 in

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.48 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN-2/0

Conductor - Copper Str Size

2/0 AWG

Conductor Size

2/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL467;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10