Brand:
Burndy
Catalog ID:
YAV2CL4
YAV2CL4.
Application
Application - For Use On
Catalog Number
Connector Type
Die Index
EU RoHS Indicator
Feature - Barrel Style
Feature - Barrel Type
Material
Material Composition
Military Specification
Physical Attribute - Number of Holes
Physical Attribute - Tongue Type
Plated
Plating Type
Sub Brand
Trade Name
Type
UPC
Dimension - B Length fraction
Dimension - B Length inch
Dimension - Bolt Hole Size inch
Dimension - Bolt Size fraction
Dimension - Hole Size mm
Dimension - Length Overall inch
Dimension - N inch
Dimension - Outside Diameter inch
Dimension - Pad Width inch
Dimension - Strip Length inch
Dimension - Stud Size inch
Dimension - Z (inch)
Physical Attribute - Tongue Angle
Conductor - Copper Solid Size
Conductor - Copper Str Aircraft Size
Conductor - Copper Str Size
Conductor - Copper Str Size Range
Conductor Size
Conductor Type
Buy American Compliant
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Minimum Pack Quantity
Pallet Quantity