text.skipToContent text.skipToNavigation

YAV4CLBR

by Burndy 

Catalog ID: YAV4CLBR

Copper Compression Lug, Ring Tongue, 1 Hole W/ Inspection Hole, AN-4 Flex, 1/4" Stud, Short Barrel, Unplated.

Product Details

General

Connector Type Terminal - Ring
Die Index 40
Feature - Barrel Style
  • Chamfered
  • Skived
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated N
Plating Type Unplated
Trade Name HYLUG™
Type Ring Tongue
UPC 781810110591

Dimensions

Dimension - B Length fraction 1/2 in
Dimension - B Length inch 0.47 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - Inside Diameter inch 0.28 in
Dimension - Length Overall inch 1.37 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.38 in
Dimension - Pad Width inch 0.55 in
Dimension - Strip Length inch 1/2
Dimension - Z inch 0.28 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Aircraft Size AN 4
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads