HUBBELL
YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW

YAV9CT9, Uninsulated Ring Terminal For 10 - 9 AWG, 1-Hole, 1/2" Stud

Brand:

Burndy

Catalog ID:

YAV9CT9

Copper Compression Lug, Heavy Duty, Ring Tongue, 1 Hole w/ Inspection Window, 10-9 AWG, 1/2" Stud, Short Barrel, Tin Plated.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

Features: Seamless Uninsulated Compression Heavy Duty Ring Tongue Terminal, HYLUG Type YAV Is A Seamless, Heavy Duty Uninsulated Compression Ring Tongue Terminal Manufactured From Pure Electrolytic Copper Tubing And Is For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, Because Of Its Seamless Design, The YAV HYLUG Also Accommodates Solid Conductors, The Seamless Tubing Produces A Double Thick Tongue And A Strong Connector For Demanding Applications That Require High Reliability, Applications Include Industrials, Hospitals, Electric Utilities, Air Craft, Shipboard And Marine, Computers, Steel Mills, Mining Equipment And Other Equipment That Is Subject To Vibration Or Requiring Dependable Electrical Performance, Manufactured From Seamless Pure Electrolytic Copper Tubing: Provides Maximum Conductivity, Low Resistance And Excellent Ductility For Crimping, Seamless Tubular Crimp Barrel Design: No Seams To Split Resulting In A Very High Quality Electrical Connection, Also Can Be Used On Solid Conductor, Double Thick Tongue: Provides A Very Strong Terminal Tongue, Produced From Tubular Copper: Extra Copper Material Assures The Compression Connector Will Operate Cooler Than The Conductors It Connects, Internally Bevelled Barrel: Provides Easy Cable Entry, Especially For Flexible Conductors, Inspection Hole: Provides Easy Visual Check For Proper Conductor Insertion, Electro-Tin Plated: Provides Long Lasting Durable Corrosion Resistance, Nickel Plating Available, Add NK Suffix: Nickel Plated HYLUG Provide High Temperature Applications Up To 650 DEG F Continuous Service And 750 DEG F Intermittent Service, The YAV-HYLUG Terminals Meet The Requirements Of SAE-AS7928, Package: Bulk, Installation Tool: Ratchet: Y8MRB-1, MR8-9Q Tool, Wire Shroud: No, Conductor Type: Commercial/Military Stranded Copper, Wire Strip Length: 7/16 IN, Finish: Electro-Tin Plated, Tongue Angle: Straight

Product details

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, Industrials, Hospitals, Electric Utilities, Shipboard And Marine, Computers, Steel Mills, Mining Equipment And Other Equipment That Is Subject To Vibration Or Requiring Dependable Electrical Performance

Catalog Number

YAV9CT9

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

Ring Tongue

UPC

781810025253

UPC 12 Digit

7818100252533

Dimensions

Dimension - B Length fraction

2/5 in

Dimension - B Length inch

0.39 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.57 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

7 mm

Dimension - Length Overall inch

1.15 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.23 in

Dimension - Pad Width inch

0.44 in

Dimension - Stud Size inch

1/4

Conductor Related

Conductor - Copper Str Size

9 AWG

Conductor - Copper Str Size Range

9 AWG

Conductor Size

10 - 9 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

200

Pallet Quantity

99999