YNA
YNA

YNA34R, 2-hole Aluminum Terminal

Brand:

Burndy

Catalog ID:

YNA34R

HYLUG™, Aluminum Tube Compression Terminal, 2 Holes, 397.5 Kcmil ACSR, 397.5 - 477 Kcmil Al, 230 kV, 1.75" Spacing, Die Index: 719.

Product details

General

Connector Type
Terminal
Die Index
719
Material
Aluminum
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810016183
UPC 12 Digit
7818100161833

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
231 mm
Dimension - Length Overall inch
9.08 in
Dimension - Outside Diameter inch
1.3 in
Dimension - Pad Width inch
1.78 in
Dimension - Width fraction
1.78 in

Conductor Related

Conductor - ACSR Str Size
397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur
Conductor - ACSR Str Size Range
397.5 (18/1) Chickadee-397.5 (30/7) Larkspur
Conductor - AL Str Size
397.5;400;450;477
Conductor - AL Str Size Range
397.5-477

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
2880

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings