YNA
YNA

YNA34R45, Aluminum Terminal

Brand:

Burndy

Catalog ID:

YNA34R45

Aluminum Compression Terminal 230 kV, 397.5 kcmil ACSR, 397.5-477 kcmil Alum., 4 Pad holes, 45 Deg.

Product details

General

Connector Type
Terminal
Die Index
719
Material
Aluminum
Physical Attribute - Pad Orientation
45 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810372241
UPC 12 Digit
7818103722411

Dimensions

Dimension - B Length inch
4.21 in
Dimension - Outside Diameter inch
1.3 in
Dimension - Pad Width inch
1.78 in

Conductor Related

Conductor - ACSR Str Size
397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur
Conductor - ACSR Str Size Range
397.5 (18/1) Chickadee-397.5 (30/7) Larkspur
Conductor - AL Str Size
397.5;400;450;477
Conductor - AL Str Size Range
397.5-477

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads