HUBBELL
Image of YNA36R15 YNA36R15, ACSR - 15 Degree Compression Terminal
Image of YNA36R15 YNA36R15, ACSR - 15 Degree Compression Terminal

YNA36R15, ACSR - 15 Degree Compression Terminal

Brand:

Burndy

Catalog ID:

YNA36R15

HYLUG™, Aluminum Compression terminal for ACSR and Stranded aluminum cable, 477 Kcmil ACSR, 500-556.5 Kcmil Aluminum cable, 15 Degree, Die Index 720.

Product details

General

Catalog Number

YNA36R15

Connector Type

Terminal

Die Index

720

Material

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810180211

UPC 12 Digit

7818101802111

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

244 mm

Dimension - Length Overall inch

9.62 in

Dimension - Length Side A inch

9.62 in

Dimension - Length Side B inch

9.47 in

Dimension - Outside Diameter inch

1.41 in

Dimension - Pad Width inch

1.96 in

Dimension - Width fraction

1.96 in

Conductor Related

Conductor - ACSR Str Size

477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil

Conductor - ACSR Str Size Range

477.0 (24/7) Flicker kcmil-477.0 (26/7) Hawk kcmil

Conductor - AL Str Size

500;550;556.5

Conductor - AL Str Size Range

500-556.5

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

1350

Resources and downloads