HUBBELL
Image of YNA39R15HSS YNA39R15HSS, Aluminum Terminal, Stainless Steel Hardware, 15° Angle
Image of YNA39R15HSS YNA39R15HSS, Aluminum Terminal, Stainless Steel Hardware, 15° Angle

YNA39R15HSS, Aluminum Terminal, Stainless Steel Hardware, 15° Angle

Brand:

Burndy

Catalog ID:

YNA39R15HSS

Aluminum Compression Terminal , 230 kV, 556.5 kcmil ACSR, 600-650 kcmil Alum., 634.9-653.1 kcmil ACAR, Supplied with stainless steel hardware.

Product details

General

Connector Type

Terminal

Die Index

722

Material

Aluminum

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810180242

UPC 12 Digit

7818101802422

Dimensions

Dimension - L Length Overall mm

256 mm

Dimension - Length Overall inch

10.09 in

Dimension - Outside Diameter inch

1.5 in

Dimension - Pad Width inch

2.08 in

Conductor Related

Conductor - ACAR Str Size

600 (37) kcmil;650 (37) kcmil

Conductor - ACAR Str Size Range

600 (37) kcmil-650 (37) kcmil

Conductor - ACSR Str Size

556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Size Range

556.5 (24/7) Parakeet kcmil-556.5 (30/7) Eagle kcmil

Conductor - AL Str Size

600 kcmil;636 kcmil;650 kcmil

Conductor - AL Str Size Range

600 kcmil-650 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1