HUBBELL
Image of YNA43RT15 YNA43RT15, Aluminum Terminal, 15° Angle
Image of YNA43RT15 YNA43RT15, Aluminum Terminal, 15° Angle

YNA43RT15, Aluminum Terminal, 15° Angle

Brand:

Burndy

Catalog ID:

YNA43RT15

Compression terminal used for ACSR, ACAR and Stranded aluminum cable, 15 Degree terminal.

Product details

General

Catalog Number

YNA43RT15

Connector Type

Terminal

Die Index

724

Material

Aluminum

Physical Attribute - Pad Orientation

15 Degree

Trade Name

HYLUG™

UPC

781810485194

UPC 12 Digit

7818104851944

Dimensions

Dimension - L Length Overall mm

259 mm

Dimension - Length Overall inch

10.21 in

Dimension - Length Side A inch

10.21 in

Dimension - Length Side B inch

10.32 in

Dimension - Outside Diameter inch

1.61 in

Dimension - Pad Width inch

3.22 in

Dimension - Width fraction

3.22 in

Conductor Related

Conductor - ACSR Str Size

605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil

Conductor - ACSR Str Size Range

605 (24/7) Peacock kcmil-666.6 (24/7) Flamingo kcmil

Conductor - AL Str Size

700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil

Conductor - AL Str Size Range

700 kcmil-800 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

3