HUBBELL
Image of YNA451R15H YNA451R15H, ACSR - 15 Degree Compression Terminal
Image of YNA451R15H YNA451R15H, ACSR - 15 Degree Compression Terminal

YNA451R15H, ACSR - 15 Degree Compression Terminal

Brand:

Burndy

Catalog ID:

YNA451R15H

HYLUG™ Aluminum Compression Terminal; 15 Degree Pad; 4-Hole; Accommodates: 715.5-874.5 kcmil ACSR, 795-1000 kcmil Alum., 840.2-927.2 kcmil ACSR; Supplied with Hardware Kit; Die Index: 725.

Product details

General

Catalog Number

YNA451R15H

Connector Type

Terminal

Die Index

725

Material

Aluminum

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810180280

UPC 12 Digit

7818101802800

Dimensions

Dimension - L Length Overall mm

259 mm

Dimension - Length Overall inch

10.21 in

Dimension - Outside Diameter inch

1.8 in

Dimension - Pad Width inch

3.22 in

Conductor Related

Conductor - ACAR Str Size

800 (37);850 (37);900 (37)

Conductor - ACAR Str Size Range

800 (37)-900 (37)

Conductor - ACSR Str Size

715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane

Conductor - ACSR Str Size Range

715.5 (54/7) Crow-874.5 (54/7) Crane

Conductor - AL Str Size

795.5;800;874.5;900;954;1000

Conductor - AL Str Size Range

795.5-1000

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

540

Resources and downloads