text.skipToContent text.skipToNavigation

YNA451RT15G4

by Burndy 

Catalog ID: YNA451RT15G4

HYLUG™, Aluminum Compression Terminal, 715.5-874.5 Kcmil ACSR, 795-1000 Kcmil Aluminum, 840-927.2 Kcmil ACAR, ?345 Kv, 725 Index, Extra High Voltage Applications

Product Details

General

Connector Type Terminal
Die Index 725
Material Aluminum
Physical Attribute - Pad Orientation 15 Degree
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810116579
UPC 12 Digit 7818101165799

Dimensions

Dimension - B Length inch 4.84 in
Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - Height fraction 3-27/50 in
Dimension - Height inch 3.54 in
Dimension - L Length Overall mm 300 mm
Dimension - Length Overall inch 11.83 in
Dimension - Outside Diameter inch 1.8 in
Dimension - Pad Width inch 4 in
Dimension - Width fraction 4.00 in

Conductor Related

Conductor - ACAR Str Size 840.2 KCMIL - 927.2 KCMIL
Conductor - ACAR Str Size Range 840.2 KCMIL - 927.2 KCMIL
Conductor - ACSR Str Size 715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane
Conductor - ACSR Str Size Range 715.5 (54/7) Crow-874.5 (54/7) Crane
Conductor - AL Str Size 795.5;800;874.5;900;954;1000
Conductor - AL Str Size Range 795.5-1000

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads