HUBBELL
Image of YNA451RT15H YNA451RT15H, ACSR - 15 Degree Compression Terminal
Image of YNA451RT15H YNA451RT15H, ACSR - 15 Degree Compression Terminal

YNA451RT15H, ACSR - 15 Degree Compression Terminal

Brand:

Burndy

Catalog ID:

YNA451RT15H

HYLUG™, Aluminum Compression Terminal, 715.5-874.5 Kcmil ACSR, 795-1000 Kcmil Aluminum, 840-927.2 Kcmil ACAR,15 Degree, Hardware included.

Product details

General

Catalog Number

YNA451RT15H

Connector Type

Terminal

Die Index

725

Material

Aluminum

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810104194

UPC 12 Digit

7818101041944

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

271 mm

Dimension - Length Overall inch

10.65 in

Dimension - Outside Diameter inch

1.8 in

Dimension - Pad Width inch

3.22 in

Dimension - Width fraction

3.22 in

Conductor Related

Conductor - ACAR Str Size

840.2 KCMIL - 927.2 KCMIL

Conductor - ACAR Str Size Range

840.2 KCMIL - 927.2 KCMIL

Conductor - ACSR Str Size

715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane

Conductor - ACSR Str Size Range

715.5 (54/7) Crow-874.5 (54/7) Crane

Conductor - AL Str Size

795.5;800;874.5;900;954;1000

Conductor - AL Str Size Range

795.5-1000

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

168

Resources and downloads