HUBBELL
Image of YNA49R45 YNA49R45, Aluminum Terminal, 15° Angle
Image of YNA49R45 YNA49R45, Aluminum Terminal, 15° Angle

YNA49R45, Aluminum Terminal, 15° Angle

Brand:

Burndy

Catalog ID:

YNA49R45

Aluminum Compression Terminal 230 kV, 900-1113 kcmil ACSR, 1033.5-1272 kcmil Aluminum cable, 983.1-1198 kcmil ACAR, 45 Deg.

Product details

General

Connector Type

Terminal

Die Index

727

Material

Aluminum

Physical Attribute - Pad Orientation

45 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810283936

UPC 12 Digit

7818102839366

Dimensions

Dimension - B Length inch

4.91 in

Dimension - L Length Overall mm

225 mm

Dimension - Length Overall inch

8.87 in

Dimension - Outside Diameter inch

1.97 in

Dimension - Pad Width inch

3.22 in

Conductor Related

Conductor - ACAR Str Size

1000 (61);1100 (61)

Conductor - ACAR Str Size Range

1000 (61)-1100 (61)

Conductor - ACSR Str Size

900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew;1113 (54/19) Finch

Conductor - ACSR Str Size Range

900 (54/7) Canary-1113 (54/19) Finch

Conductor - AL Str Size

1033.5;1100;1192.5;1200;1272.2

Conductor - AL Str Size Range

1033.5-1272.2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1