HUBBELL
Image of YNA52R15HSS YNA52R15HSS, Aluminum Terminal with Stainless Steel Hardware, 15° Angle
Image of YNA52R15HSS YNA52R15HSS, Aluminum Terminal with Stainless Steel Hardware, 15° Angle

YNA52R15HSS, Aluminum Terminal with Stainless Steel Hardware, 15° Angle

Brand:

Burndy

Catalog ID:

YNA52R15HSS

Compression terminal used for ACSR, ACAR and Stranded aluminum cable, 15 Degree connector, with stainless steel hardware, Die index:L728.

Product details

General

Catalog Number

YNA52R15HSS

Connector Type

Terminal

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810498484

UPC 12 Digit

7818104984844

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads