HUBBELL
Image of YNA52RT30 YNA52RT30, Aluminum Terminal, 30° Angle
Image of YNA52RT30 YNA52RT30, Aluminum Terminal, 30° Angle

YNA52RT30, Aluminum Terminal, 30° Angle

Brand:

Burndy

Catalog ID:

YNA52RT30

Aluminum Compression terminal, 1113-1351.5 kcmil, 345 kV.

Product details

General

Catalog Number

YNA52RT30

Connector Type

Terminal

Die Index

728

Material

Aluminum

Physical Attribute - Pad Orientation

30 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810046272

UPC 12 Digit

7818100462722

Dimensions

Dimension - B Length inch

6.36 in

Dimension - L Length Overall mm

308 mm

Dimension - Length Overall inch

12.11 in

Dimension - Outside Diameter inch

2.25 in

Dimension - Pad Width inch

3.22 in

Conductor Related

Conductor - ACSR Str Size

1113 (54/19) Finch;1272 (54/19) Pheasant

Conductor - ACSR Str Size Range

1113 (54/19) Finch-1272 (54/19) Pheasant

Conductor - AL Str Size

1351.5;1400;1431.0;1500

Conductor - AL Str Size Range

1351.5-1500

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450

Resources and downloads