HUBBELL
Image of YNA54RT YNA54RT, ACSR - Compression Terminal
Image of YNA54RT YNA54RT, ACSR - Compression Terminal

YNA54RT, ACSR - Compression Terminal

Brand:

Burndy

Catalog ID:

YNA54RT

HYLUG™, Al Tube Compression Terminal, 4 Holes, 1431 Kcmil ACSR, 1590 - 1600 Kcmil Al, 1534 Kcmil ACAR, greater than 230 kV, 1.75" Spacing.

Product details

General

Catalog Number

YNA54RT

Connector Type

Terminal

Die Index

728

Material

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Orientation

Straight

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016398

UPC 12 Digit

7818100163988

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

350 mm

Dimension - Length Overall inch

13.79 in

Dimension - Outside Diameter inch

2.25 in

Dimension - Pad Width inch

3.22 in

Dimension - Width fraction

3.22 in

Conductor Related

Conductor - ACAR Str Size

1534 KCMIL

Conductor - ACAR Str Size Range

1534 KCMIL

Conductor - ACSR Str Size

1431 (54/19) Plover

Conductor - ACSR Str Size Range

1431 (54/19) Plover

Conductor - AL Str Size

1590 kcmil - 1600 kcmil

Conductor - AL Str Size Range

1590 kcmil - 1600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450

Resources and downloads