text.skipToContent text.skipToNavigation

YNA54RT

By Burndy 

Catalog ID: YNA54RT

By Burndy
Catalog ID:  YNA54RT
HYLUG™, Al Tube Compression Terminal, 4 Holes, 1431 Kcmil ACSR, 1590 - 1600 Kcmil Al, 1534 Kcmil ACAR, greater than 230 kV, 1.75" Spacing.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Terminal
Die Index 728
Material Aluminum
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Orientation Straight
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810016398
UPC 12 Digit 7818100163988

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 350 mm
Dimension - Length Overall inch 13.79 in
Dimension - Outside Diameter inch 2.25 in
Dimension - Pad Width inch 3.22 in
Dimension - Width fraction 3.22 in

Conductor Related

Conductor - ACAR Str Size 1534 KCMIL
Conductor - ACAR Str Size Range 1534 KCMIL
Conductor - ACSR Str Size 1431 (54/19) Plover
Conductor - ACSR Str Size Range 1431 (54/19) Plover
Conductor - AL Str Size 1590 kcmil - 1600 kcmil
Conductor - AL Str Size Range 1590 kcmil - 1600 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads