HUBBELL
Image of YNA56RT15 YNA56RT15, ACSR - 15 Degree Compression Terminal
Image of YNA56RT15 YNA56RT15, ACSR - 15 Degree Compression Terminal

YNA56RT15, ACSR - 15 Degree Compression Terminal

Brand:

Burndy

Catalog ID:

YNA56RT15

HYLUG™, Al Compression Terminal, 1510.5-1590 Kcmil ACSR, 1700-1800 Kcmil Aluminum, 1650 Kcmil ACAR, 4 Pad Holes, 345 Kv, Extra High Voltage Applications, 15 Degree.

Product details

General

Catalog Number

YNA56RT15

Connector Type

Terminal

Die Index

729

Material

Aluminum

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810081532

UPC 12 Digit

7818100815322

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

339 mm

Dimension - Length Overall inch

13.36 in

Dimension - Length Side A inch

13.36 in

Dimension - Length Side B inch

13.76 in

Dimension - Outside Diameter inch

2.5 in

Dimension - Pad Width inch

3.44 in

Dimension - Width fraction

3.44 in

Conductor Related

Conductor - ACAR Str Size

1650 KCMIL (42/19 STR)

Conductor - ACAR Str Size Range

1650 KCMIL (42/19 STR)

Conductor - ACSR Str Size

1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil

Conductor - ACSR Str Size Range

1510.5 (45/7) Nuthatch kcmil-1590 (54/19) Falcon kcmil

Conductor - AL Str Size

1700 KCMIL -1800 KCMIL

Conductor - AL Str Size Range

1700 KCMIL -1800 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450

Resources and downloads