YNA
YNA

YNA58RT, Aluminum Terminal

Brand:

Burndy

Catalog ID:

YNA58RT

HYLUG™, Al Tube Compression Terminal, operates 345 Kv, 1780 Kcmil ACSR, 2000 Kcmil Aluminum, Cable to flat, For use on extrahigh voltage applications.

Product details

General

Connector Type
Terminal
Die Index
735
Material
Aluminum
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810164556
UPC 12 Digit
7818101645566

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
348 mm
Dimension - Length Overall inch
13.7 in
Dimension - Outside Diameter inch
2.5 in
Dimension - Pad Width inch
3.47 in
Dimension - Width fraction
3.47 in

Conductor Related

Conductor - ACSR Str Size
1780 (54/19) kcmil
Conductor - ACSR Str Size Range
1780 (54/19) kcmil
Conductor - AL Str Size
2000 kcmil
Conductor - AL Str Size Range
2000 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
360

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings