YNA592ART15HCD, Aluminum Terminal with Hardware Kit, 4-hole, 15° Angle
Request a Quote
Brand:
Burndy
Catalog ID:
YNA592ART15HCD
Terminal hardware kit.
Product details
Resources and downloads
Product details
General
Connector Type
Terminal
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810501399
UPC 12 Digit
7818105013999
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
YNA592ART15HCD Specification Sheet
Catalogs
Full Line BURNDY Catalog