HUBBELL
YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW

YNT39R39R, Aluminum 2-piece T-Tap Connector

Brand:

Burndy

Catalog ID:

YNT39R39R

Compression T-Taps, ACCOM: 556.5 kcmil ACSR 600-650 kcmil ALUM INDEX: L722 T&B 125.

Product details

General

Catalog Number

YNT39R39R

Connector Type

Tap

Die Index

722

Material

Aluminum

UPC

781810136812

UPC 12 Digit

7818101368122

Dimensions

Dimension - B Length inch

4.47 in

Dimension - Height fraction

7-10/77 in

Dimension - Height inch

7.13 in

Dimension - Height mm

181.1 mm

Dimension - Length Overall inch

16.69 in

Dimension - Outside Diameter inch

1.5 in

Conductor Related

Conductor - ACSR Str Size

556.5 (24/7) kcmil;556.5 (26/7) kcmil

Conductor - ACSR Str Size Range

556.5 (24/7) kcmil-556.5 (26/7) kcmil

Conductor - ACSR Str Tap

556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Tap Range

556.5 (24/7) Parakeet kcmil-556.5 (30/7) Eagle kcmil

Conductor - AL Str Run

600 kcmil;636 kcmil;650 kcmil

Conductor - AL Str Run Range

600 kcmil-650 kcmil

Conductor - AL Str Tap

600 kcmil;636 kcmil;650 kcmil

Conductor - AL Str Tap Range

600 kcmil-650 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings