HUBBELL
YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW

YNT451R451R, Aluminum 2-piece T-Tap Connector, 2-hole

Brand:

Burndy

Catalog ID:

YNT451R451R

Aluminum Compression Two piece T-Tap connector, 230 kV, #4 AWG ACAR, 795-1000 kcmil Aluminum, 2 Pad holes.

Product details

General

Catalog Number

YNT451R451R

Connector Type

Tap

Die Index

725

Material

Aluminum

UPC

781810095157

UPC 12 Digit

7818100951577

Dimensions

Dimension - B Length inch

4.56 in

Dimension - Height fraction

7-1/2 in

Dimension - Height inch

7.7 in

Dimension - Height mm

195.6 mm

Dimension - Length Overall inch

17.6 in

Conductor Related

Conductor - ACAR Str Size

840.2 - 927.2

Conductor - ACAR Str Size Range

840.2 - 927.2

Conductor - ACAR Str Tap

850 (37) kcmil;900 (37) kcmil

Conductor - ACAR Str Tap Range

850 (37) kcmil-900 (37) kcmil

Conductor - ACSR Str Size

715.5 (26/7) kcmil;715.5 (30/19) kcmil;795 (54/7) kcmil

Conductor - ACSR Str Size Range

715.5 (26/7) kcmil-795 (54/7) kcmil

Conductor - ACSR Str Tap

715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil

Conductor - ACSR Str Tap Range

715.5 (54/7) Crow kcmil-874.5 (54/7) Crane kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1