HUBBELL
YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW

YNT594R594RT, Aluminum T-Tap Connector

Brand:

Burndy

Catalog ID:

YNT594R594RT

EXTRUDED COMPRESSION T-TAP RUN & TAP: 2267-250 kcmil ACAR 2300 kcmil ACSR 2500 kcmil Al.

Product details

General

Connector Type

Tap

Die Index

740

Material

Aluminum

UPC

781810180754

UPC 12 Digit

7818101807544

Dimensions

Dimension - B Length inch

7.6 in

Dimension - Height fraction

11-9/20 in

Dimension - Height inch

11.45 in

Dimension - Length Overall inch

24.3 in

Dimension - Outside Diameter inch

2.6 in

Conductor Related

Conductor - ACAR Str Run

2267;2500

Conductor - ACAR Str Size

2156 KCMIL - 2167 KCMIL

Conductor - ACAR Str Tap

2267;2500

Conductor - ACSR Str Run

2300

Conductor - ACSR Str Tap

2300 KCMIL

Conductor - AL Str Run

2500 kcmil

Conductor - AL Str Tap

2500 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1