HUBBELL
Image of YNTA49R YNTA49R, Aluminum T-Tap Connector, 4-hole
Image of YNTA49R YNTA49R, Aluminum T-Tap Connector, 4-hole

YNTA49R, Aluminum T-Tap Connector, 4-hole

Brand:

Burndy

Catalog ID:

YNTA49R

Al Terminal Tee-Taps (Extruded) With Pad, 4 Holes, 900 - 1113 Kcmil ACSR, 1033.5 - 1272 Kcmil Al, 230 kV, 1.75" Spacing.

Product details

General

Connector Type

Tap

Die Index

727

Material

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

UPC

781810016510

UPC 12 Digit

7818100165100

Dimensions

Dimension - B Length inch

4.57 in

Dimension - Height fraction

5-18/25 in

Dimension - Height inch

5.72 in

Dimension - Length Overall inch

17.66 in

Dimension - Outside Diameter inch

1.97 in

Dimension - Pad Width inch

3.25 in

Conductor Related

Conductor - ACSR Str Size

900 (45/7) Kcmil;954 (45/7) Kcmil;954 (54/7) Kcmil;1033.5 (45/7) Kcmil;1033.5 (54/7) Kcmil;1113 (45/7) Kcmil

Conductor - ACSR Str Size Range

900 (45/7) Kcmil-1113 (45/7) Kcmil

Conductor - AL Str Size Range

1033.5 kcmil - 1272.2 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

3

Pallet Quantity

288

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings