text.skipToContent text.skipToNavigation

YNTA58R

by Burndy 

Catalog ID: YNTA58R

T-TAP WITH PAD TAP.

Product Details

General

Connector Type Tap
Die Index 735
Material Aluminum
UPC 781810180839
UPC 12 Digit 7818101808399

Dimensions

Dimension - B Length inch 6.91 in
Dimension - Height fraction 6-1/4 in
Dimension - Height inch 6.25 in
Dimension - L Length Overall mm 598 mm
Dimension - Length Overall inch 23.53 in
Dimension - Outside Diameter inch 2.5 in
Dimension - Pad Width inch 3.59 in
Thickness - Pad 0.69 in

Conductor Related

Conductor - ACSR Str Size 1780 (84/19) kcmil
Conductor - AL Str Size 2000 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings