HUBBELL
YNU_R_BandW
YNU_R_BandW

YNU36R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YNU36R

Al Repair sleeve, HV & EHV applications, 477 Kcmil ACSR, 14 IN L, 720 Index, For temporary restoration of conductivity to damaged ACSR Transmission Lines.

Product details

General

Connector Type

Splice

Die Index

720

Material

Aluminum

UPC

781810180884

UPC 12 Digit

7818101808844

Dimensions

Dimension - L Length Overall mm

356 mm

Dimension - Length Overall inch

14.00 in

Dimension - Outside Diameter inch

1.41 in

Conductor Related

Conductor - ACSR Str Size

477 Kcmil

Conductor - AL Str Size Range

500 Kcmil - 556.5 Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10

Resources and downloads