HUBBELL
YNU_R_BandW
YNU_R_BandW

YNU59R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YNU59R

Al Repair sleeve, HV & EHV applications, 2032.1-2167 Kcmil ACSR, 19 IN L, 735 Index, For temporary restoration of conductivity to damaged ACSR Trnsmsn. Lines.

Product details

General

Connector Type

Splice

Die Index

735

Material

Aluminum

UPC

781810109564

UPC 12 Digit

7818101095644

Dimensions

Dimension - L Length Overall mm

483 mm

Dimension - Length Overall inch

19.00 in

Dimension - Outside Diameter inch

2.5 in

Conductor Related

Conductor - ACSR Str Size Range

2032.1 Kcmil - 2167 Kcmil

Conductor - AL Str Size Range

2300 Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

8

Resources and downloads