HUBBELL
Snap_Lock_Fork_Tongue
Snap_Lock_Fork_Tongue

YAE14N109LFBOX, Nylon Locking Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAE14N109LFBOX

Nylon Locking Fork Terminal For 16 - 14 AWG.

YAE14N109LFBOX.

  • Locking fork tongue design allows fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

Features:Locking Fork Tongue, Rapid easy installation of terminal without complete removal of screw

Product details

General

Application

Power Connector

Catalog Number

YAE14N109LFBOX

Color Code

Blue

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Locking Fork

Plated

Y

Plating Type

Unplated

Sub Brand

INSULUG

Temperature Rating

105° C

Trade Name

INSULUGâ„¢

Type

Long Barrel

UPC

781810524565

UPC 12 Digit

7818105245655

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.32 in

Dimension - Strip Length inch

7/32 in

Dimension - Stud Size fraction

#8;#9;#10

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.30 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100