HUBBELL
YAE14N_Image
YAE14N_Image

YAE14NM, Nylon Ring Terminal For 16 - 14 AWG (Tape Mounted)

Brand:

Burndy

Catalog ID:

YAE14NM

Nylon Ring Terminal For 16 - 14 AWG (Tape Mounted).

YAE14NM.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

Product details

General

Catalog Number

YAE14NM

Color Code

Blue

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring Terminal

Plated

Y

Plating Type

Tin

Temperature Rating

105° C

Trade Name

INSULUGâ„¢

UPC

781810028681

UPC 12 Digit

7818100286811

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

0.92 in

Dimension - N inch

0.16 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#8 - #10

Dimension - Width inch

0.09 in

Dimension - Z (inch)

0.28 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

2000

Packaging Type

Reel

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings