text.skipToContent text.skipToNavigation

YAE14Z3M

by Burndy 

Catalog ID: YAE14Z3M

Terminal - Nylon Insulated, Flanged Fork, Multi-Finger Insulation Grip, 16 AWG - 14 AWG, AN16 - AN14, #6-#8 stud, Electro Tin Plated, Reel Packaging.

Product Details

General

Application Power Connector
Color Code Blue
Connector Type Fork Terminal
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Insulation Y
Insulation Type nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Flanged Fork
Plated Y
Plating Type Electro Tin
Temperature Rating 105° C
Trade Name INSULUG™
UPC 781810028711
UPC 12 Digit 7818100287111

Dimensions

Dimension - B Length fraction 4/25 in
Dimension - B Length inch 0.16 in
Dimension - D inch 0.02 in
Dimension - Hole Size fraction 8/47
Dimension - Hole Size inch 0.17 in
Dimension - Length Overall inch 1 in
Dimension - N inch 0.2 in
Dimension - Pad Width inch 0.31 in
Dimension - Strip Length inch 3/16 in
Dimension - Stud Size inch #6 - #8
Dimension - Z inch 0.29 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range AN16 - AN14
Conductor - Copper Str Size Range 16 AWG - 14 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 2000
Packaging Type Reel

Resources/Downloads