text.skipToContent text.skipToNavigation

YAE18N27

by Burndy 

Catalog ID: YAE18N27

Cu Terminal, Ring Tongue, 22AWG - 16 AWG, AN22 - AN16, #2 stud, Nylon Insulated, Tin Plated, Multi-Finger Insulation Grip.

Product Details

General

Color Code Red
Connector Type Terminal
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810804339
UPC 12 Digit 7818108043399

Dimensions

Dimension - D inch 0.25 in
Dimension - Hole Size fraction 1/11
Dimension - Hole Size inch 0.09 in
Dimension - Length Overall inch 0.76 in
Dimension - N inch 0.09 in
Dimension - Pad Width inch 0.19 in
Dimension - Strip Length inch 3/16 in
Dimension - Stud Size inch #2

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 22;AN 20;AN 18;AN 16
Conductor - Copper Str Size Range 22 AWG - 16 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources/Downloads

Customer Notices

Sales Drawings