HUBBELL
YAE22N65F_Image
YAE22N65F_Image

YAE22N66FBOX, Nylon Fork Terminal For 26 - 20 AWG

Brand:

Burndy

Catalog ID:

YAE22N66FBOX

Nylon Fork Terminal For 26 - 20 AWG.

YAE22N66FBOX.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulations
  • Brazed seam provides a stronger, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance, and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability and holding power
  • Smooth funnen entry for easy wire insertion

Product details

General

Application

Power Connector

Catalog Number

YAE22N66FBOX

Color Code

Amber

Connector Type

Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

INSULUGâ„¢

UPC

781810023204

UPC 12 Digit

7818100232044

Dimensions

Cable Insulation Diameter Maximum

0.098 in

Dimension - B Length fraction

10/91 in

Dimension - B Length inch

0.11 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - Hole Size fraction

3/20

Dimension - Hole Size inch

0.15 in

Dimension - L Length Overall mm

20 mm

Dimension - Length Overall inch

0.8 in

Dimension - N inch

0.12 in

Dimension - Pad Width inch

0.28 in

Dimension - Strip Length inch

5/32 in

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.27 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 26;AN 22;AN 20

Conductor - Copper Str Size

20

Conductor - Copper Str Size Range

24 AWG - 20 AWG

Conductor Size

26 - 20 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999