HUBBELL
YAE22Z1BOX_Image
YAE22Z1BOX_Image

YAE22Z3, Nylon Flanged Fork Terminal For 26 - 20 AWG

Brand:

Burndy

Catalog ID:

YAE22Z3

Nylon Flanged Fork Terminal For 26 - 20 AWG.

YAE22Z3.

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • The flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

Features: INSULUG Type YAE-Z Is Identical To Type YAE-N And Employs A Flanged Fork Tongue For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose, 300 V Maximum, 105 DEG C Max, Flanged Fork: Permits Rapid, Easy Installation Of The Terminal Under The Screw Head Without Complete Removal Of The Screw, Additionally, It May Not Be Removed With Only A Slight Loosening Of The Screw, Tape Mounted Catalog Number: YAE22Z3M, Package: Bulk, Insulation Diameter (maximum): 098 IN, Wire Insulation Grip: Yes, Color Code: Amber, Finish: Electro-Tin Plated, Installation Tool: MR8-33T-1, M8ND Tool With One Of The Following Dies: N14HET-25V1, N10ET-9, N14HET-15, N10ET-23, Y10D, Y10-22 Tool, Temperature Rating: 105 DEG C Maximum

Product details

General

Application

Power Connector

Catalog Number

YAE22Z3

Color Code

Amber

Connector Type

Flanged Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

INSULUG

Trade Name

INSULUGâ„¢

Type

YAE-Z, Flanged

UPC

781810803820

UPC 12 Digit

7818108038200

Dimensions

Dimension - B Length fraction

3/23 in

Dimension - B Length inch

0.13 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - Length Overall inch

0.92 in

Dimension - N inch

0.2 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

5/32 in

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.28 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 26;AN 22;AN 20

Conductor - Copper Str Size

20 AWG

Conductor - Copper Str Size Range

26 AWG - 20 AWG

Conductor Size

26 - 20 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bulk

Pallet Quantity

99999

Resources and downloads