text.skipToContent text.skipToNavigation

YAES10N11SV

by Burndy 

Catalog ID: YAES10N11SV

Nylon Insulated Cu Ring Tongue Terminal, Wire Range: 12-10 AWG, Stud Size: #4 - #6, Silver Plating, Package: Bulk, Strip Length: 11/32 in

Product Details

General

Color Code Yellow
Connector Type Terminal
Feature - Barrel Style Skived
Insulation Y
Insulation Type Nylon
Material Copper
Military Specification MS25036
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Silver
Trade Name INSULUG™
UPC 781810209646
UPC 12 Digit 7818102096466

Dimensions

Dimension - G inch 0.15 in
Dimension - Hole Size inch 0.15 in
Dimension - Length Overall inch 1.12 in
Dimension - Pad Width inch 0.37 in
Dimension - Strip Length inch 11/32 in
Dimension - Stud Size inch #6

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size 12 AWG;10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000
Packaging Type Bulk

Resources/Downloads