HUBBELL
TN-YAES-Yellow_Photo_CYMK
TN-YAES-Yellow_Photo_CYMK

YAES10N57, Nylon Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAES10N57

Nylon Ring Terminal For 12 - 10 AWG.

YAES10N57.

  • Integral one-piece copper barrel / insulation grip and wire strain relief design for improved physical strength characteristics over a multi-piece design
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Brazed seam provides a stronger barrel design, minimizes any possible splitting and eliminates folding
  • Deep inner barrel serrations and smooth funnel entry for excellent conductivity and pullout strength values along with easy wire insertion
  • Insulation is locked in place, will not twist off, maintaining proper dielectric values
  • Electro-tin plated for durable, long lasting resistance to corrosion
  • Color-coded and clearly market for quick, easy wire size identification
  • Ring tongue provides a secure termination under the screw head that cannot be removed without complete removal of the screw, allowing two or more terminals to be stacked on a common stud

Features: An Integral One-Piece Copper Barrel/Insulation Grip And Wire Strain Relief Design: Provides Improved Physical Strength Characteristics Over A Multi-Piece Design, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Brazed Seam: Provides A Stronger Barrel Design To Minimize Any Possible Splitting And Eliminates Folding, Deep Inner Barrel Serrations: Provides Excellent Electrical Conductivity And Pullout Strength Values, Smooth Funnel Entry: Easy Wire Insertion, The Insulation Is Locked In Place: Will Not Twist Off, Thereby Maintains Proper Dielectric Values, Electro-Tin Plated: Provides Durable Long-Lasting Resistance To Corrosion, Color-Coded And Clearly Marked: Provides Quick, Easy Wire Size Identification, Ring Tongue: Provides A Secure Termination Under The Screw Head That Can Not Be Removed Without Complete Removal Of The Screw, Two Or More Terminals May Be Stacked On A Common Stud Easily: Provides Flexibility And Versatility, 300 V Maximum, 105 DEG C Maximum, Temperature Rating: 105 DEG C Maximum, Insulation Diameter (maximum): 0.21 IN, Sae-as25036: -157, Package: Bulk, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8-83 Tool, Color Code: Yellow, Wire Strip Length: 11/32 IN, Wire Insulation Grip: No, Finish: Electro-Tin Plated

Product details

General

Application

For use on copper compression connections

Catalog Number

YAES10N57

Color Code

Yellow

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Skived

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUGâ„¢

Type

YAES

UPC

781810805114

UPC 12 Digit

7818108051144

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - G inch

0.27 in

Dimension - Hole Size inch

0.27 in

Dimension - Length Overall inch

1.32 in

Dimension - Pad Width inch

0.53 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

1/4

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999

Resources and downloads