text.skipToContent text.skipToNavigation

YAES14N6F

by Burndy 

Catalog ID: YAES14N6F

Nylon Insulated CU Fork Tongue Terminal, Wire Range: 16-14 AWG, Stud Size: #4 - #6, Package: Bulk, Strip Length: 7/32 IN.

Features: Fork Tongue: Provides Faster And Easier Installation By Permitting Insertion Under The Screw Head Without Completely Removing It, 300 V Maximum, 105 DEG C Maximum, Insulation Diameter (maximum): 0.153 IN, Temperature Rating: 105 DEG C Maximum, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8-83, MR18 Tool, Package: Bulk, Wire Strip Length: 7/32 IN, Color Code: Blue, Finish: Tin Plated, Wire Insulation Grip: No

Product Details

General

Application Power Connector
Color Code Blue
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Type Standard
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin
Sub Brand INSULUG
Trade Name INSULUG™
Type YAES-F
UPC 781810805138
UPC 12 Digit 7818108051388

Dimensions

Dimension - Hole Size fraction 3/20
Dimension - Hole Size inch 0.15 in
Dimension - Length Overall inch 0.79 in
Dimension - N inch 0.14 in
Dimension - Pad Width inch 0.28 in
Dimension - Strip Length inch 7/32 in
Dimension - Stud Size inch #4;#5;#6
Dimension - Z inch 0.24 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size 16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range 16 AWG-14 AWG
Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000

Resources/Downloads

Customer Notices

Sales Drawings