text.skipToContent text.skipToNavigation

YAES18N49SV

by Burndy 

Catalog ID: YAES18N49SV

Silver Plated Nylon Insulated, Heavy Duty Ring Tongue Terminal, #22-18 AWG, 600 V, #6-8 stud, Red.

Product Details

General

Color Code Red
Connector Type Terminal
Feature - Barrel Style Skived
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Silver
Trade Name INSULUG™
UPC 781810209530
UPC 12 Digit 7818102095300

Dimensions

Dimension - G inch 0.47 in
Dimension - Length Overall inch 0.91 in
Dimension - Outside Diameter inch 0.28 in
Dimension - Width inch 0.31 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size 22 AWG;20 AWG;18 AWG
Conductor - Copper Str Size Range 22 AWG-18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000
Packaging Type Bulk

Resources/Downloads