HUBBELL
YAEVRH
YAEVRH

YAEV2CRS2, Nylon Right Angle Ring Terminal For 2 AWG

Brand:

Burndy

Catalog ID:

YAEV2CRS2

Nylon Right Angle Ring Terminal For 2 AWG.

YAEV2CRS2.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

Product details

General

Catalog Number

YAEV2CRS2

Color Code

Red

Connector Type

Ring Terminal

Die Index

438

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

INSULUGâ„¢

UPC

781810251621

UPC 12 Digit

7818102516211

Dimensions

Dimension - B Length inch

0.56 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - D inch

0.67 in

Dimension - G inch

1.13 in

Dimension - Hole Size inch

0.33 in

Dimension - Length Overall inch

1.59 in

Dimension - N inch

0.33 in

Dimension - Outside Diameter inch

0.61 in

Dimension - Pad Width inch

0.68 in

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 2

Conductor - Copper Str Aircraft Size Range

AN 2

Conductor - Copper Str Size

2AWG

Conductor Size

2 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

250

Minimum Pack Quantity

125

Pallet Quantity

37000

Resources and downloads