HUBBELL
Image of YAGB6CLTC38FXOEM YAGB6CLTC38FXOEM, Battery Terminal, 6 AWG, 1-Hole, 3/8" Stud
Image of YAGB6CLTC38FXOEM YAGB6CLTC38FXOEM, Battery Terminal, 6 AWG, 1-Hole, 3/8" Stud

YAGB6CLTC38FXOEM, Battery Terminal, 6 AWG, 1-Hole, 3/8" Stud

Brand:

Burndy

Catalog ID:

YAGB6CLTC38FXOEM

1 Hole HYLUG™ Cu Battery Terminal, 6 AWG, 3/8" stud, 1.61" L, 0.60" W, Blue.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

Product details

General

Application

Wire Termination

Catalog Number

YAGB6CLTC38FXOEM

Color Code

Blue

Connector Type

GROUNDING/STARTER LUGS

Die Index

7

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810563083

UPC 12 Digit

7818105630833

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

41 mm

Dimension - Length Overall inch

1.61 in

Dimension - Pad Width inch

0.60 in

Dimension - Strip Length inch

7/8 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper DLO Size Range

6 AWG

Conductor - Copper Flex G Size

6 AWG

Conductor - Copper Flex G Size Range

6 AWG

Conductor - Copper Flex H Size

6 AWG

Conductor - Copper Flex H Size Range

6 AWG

Conductor - Copper Flex I Size

6 AWG

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Flex K Size

6 AWG

Conductor - Copper Flex K Size Range

6 AWG

Conductor - Copper Flex M Size

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Logistics

Minimum Pack Quantity

200