HUBBELL
Image of YAGB26LTC14FX YAGB26LTC14FX, Battery Terminal, 2/0 AWG, 1-Hole, 1/4" Stud
Image of YAGB26LTC14FX YAGB26LTC14FX, Battery Terminal, 2/0 AWG, 1-Hole, 1/4" Stud

YAGB26LTC14FX, Battery Terminal, 2/0 AWG, 1-Hole, 1/4" Stud

Brand:

Burndy

Catalog ID:

YAGB26LTC14FX

1 Hole HYLUG Cu Battery Terminal, 2/0 AWG, 1/4" stud, 2.44" L, 0.91" W, Orange.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

Product details

General

Application

Wire Termination

Catalog Number

YAGB26LTC14FX

Color Code

Black

Connector Type

GROUNDING/STARTER LUGS

Die Index

13

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Trade Name

HYLUGâ„¢

Type

OEM Terminals

UPC

781810562864

UPC 12 Digit

7818105628644

Dimensions

Dimension - Bolt Hole Size inch

0.25 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

62 mm

Dimension - Length Overall inch

2.44 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

1/4

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2/0 AWG

Conductor - Copper DLO Size Range

2/0 AWG

Conductor - Copper Flex G Size

2/0 AWG

Conductor - Copper Flex G Size Range

2/0 AWG

Conductor - Copper Flex H Size

2/0 AWG

Conductor - Copper Flex H Size Range

2/0 AWG

Conductor - Copper Flex I Size

2/0 AWG

Conductor - Copper Flex I Size Range

2/0 AWG

Conductor - Copper Flex K Size

2/0 AWG

Conductor - Copper Flex K Size Range

2/0 AWG

Conductor - Copper Flex M Size

2/0 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE/FLEX

Wire Size

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

200

Minimum Pack Quantity

20