HUBBELL
SKU-YAV1502M12
SKU-YAV1502M12

YAV1502M12, Compression Terminal

Brand:

Burndy

Catalog ID:

YAV1502M12

Non Insul Cu Comp Tubular Terminal, Metric, 2 Hole/W/InspWindow, 150 mm, M12 Stud, Tin-Electro Plated, 17 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

Product details

General

Application

Metric Wire Termination

Catalog Number

YAV1502M12

Connector Type

METRIC

Die Index

17

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

Metric Terminals

UPC

781810442739

UPC 12 Digit

7818104427399

Dimensions

Dimension - B Length fraction

1-3/50 in

Dimension - B Length inch

26.2 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

2.66 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13 mm

Dimension - L Length Overall mm

113 mm

Dimension - Length Overall inch

4.45 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

30.5 in

Dimension - Strip Length inch

1.06 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

150 mm2

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

150 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10