HUBBELL
YAV1202M12_image
YAV1202M12_image

YAV352M12, Compression Terminal

Brand:

Burndy

Catalog ID:

YAV352M12

HYLUG™ Copper tubing Compression terminals, 35 mm2, M12 Stud, 2 Holes, Tin Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

Product details

General

Application

Metric Wire Termination

Catalog Number

YAV352M12

Connector Type

METRIC

Die Index

10

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810637845

UPC 12 Digit

7818106378455

Dimensions

Bolt Size

M12

Dimension - B Length inch

16.0 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

97 mm

Dimension - Length Overall inch

3.82 in

Dimension - N inch

0.39in

Dimension - Pad Width inch

17.3 in

Dimension - Strip Length inch

0.67 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.12 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

35 mm², 2 AWG

Conductor - Material

COPPER

Conductor Size

35 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Minimum Pack Quantity

50