HUBBELL
SKU-YAV062M5
SKU-YAV062M5

YAV062M5, Compression Terminal

Brand:

Burndy

Catalog ID:

YAV062M5

HYLUG™ Copper tubing Compression terminals, 4-6mm2, M5 Stud, 2 Holes, Tin Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC62138-1, UL 486A-468B, CSA-C22.2 No. 65-03

Product details

General

Application

Metric Wire Termination

Catalog Number

YAV062M5

Connector Type

METRIC

Die Index

11

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810637708

UPC 12 Digit

7818106377088

Dimensions

Dimension - B Length inch

0.41 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

49.5 mm

Dimension - Length Overall inch

1.95 in

Dimension - Pad Width inch

9.5 in

Dimension - Strip Length inch

0.43 in

Dimension - Stud Size fraction

#10

Dimension - Z (inch)

0.26 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

4-6 mm2

Conductor - Material

COPPER

Conductor Size

4-6 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

100

Resources and downloads