text.skipToContent text.skipToNavigation

YAV16M4

by Burndy 

Catalog ID: YAV16M4

Compression terminal HYLUG™ Copper tubing; 1 Hole; 16 mm2; M4 Stud; Tin Plating.

Product Details

General

Connector Type Terminal
Die Index 7
Finish Type Tin-Plated
Material Copper
Plated YES
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810637494
UPC 12 Digit 7818106374944

Dimensions

Dimension - B Length inch 0.50 in
Dimension - Hole Size inch 0.18 in
Dimension - Hole Size mm 4.6 mm
Dimension - L Length Overall mm 31.5 mm
Dimension - Length Overall inch 0.09 in
Dimension - Pad Width inch 0.48 in
Dimension - Strip Length inch 0.51 in
Dimension - Z inch 0.29 in

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 50

Resources/Downloads