HUBBELL
SKU-YAV185F2M20
SKU-YAV185F2M20

YAV185F2M20, Compression Terminal

Brand:

Burndy

Catalog ID:

YAV185F2M20

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 185 mm, M20 Stud, 44.5 mm Spacing, Standard Barrel, 29 mm Wire Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

Product details

General

Application

Metric Wire Termination

Catalog Number

YAV185F2M20

Connector Type

METRIC

Die Index

18

Finish Type

Tin-Plated

Material

COPPER

Plated

YES

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

Type

Metric Terminals

UPC

781810640982

UPC 12 Digit

7818106409822

Dimensions

Dimension - B Length inch

1.19 in

Dimension - Bolt Size fraction

7/8

Dimension - Bolt Size inch

0.88

Dimension - Hole Size fraction

7/8

Dimension - Hole Size inch

0.94

Dimension - Hole Size mm

23.8 mm

Dimension - L Length Overall mm

136.6 mm

Dimension - Length Overall inch

5.38 in

Dimension - Pad Width inch

1.40 in

Dimension - Strip Length inch

1.14 in

Dimension - Stud Size fraction

7/8

Dimension - Z (inch)

0.89 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

185 mm2

Conductor - Material

COPPER

Conductor Size

185 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10