HUBBELL
YAV50M10_image
YAV50M10_image

YAV240FM10, Compression Terminal

Brand:

Burndy

Catalog ID:

YAV240FM10

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 240 mm, 10 mm Stud, 2.87 IN L, Compression, 20 Index, 33 mm Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Compatible Standards: IEC61238-1, UL 486A-468B, CSA-C22.2 No. 65-03

Product details

General

Application

Metric Wire Termination

Catalog Number

YAV240FM10

Connector Type

METRIC

Die Index

20

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

Type

Metric Terminals

UPC

781810322376

UPC 12 Digit

7818103223766

Dimensions

Dimension - B Length inch

1.27 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

72.9 mm

Dimension - Length Overall inch

2.87 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

1.30 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

240

Conductor - Copper Flex H Size

240

Conductor - Copper Flex I Size

240

Conductor - Copper Flex K Size

240

Conductor - Copper Flex M Size

240

Conductor - Material

COPPER

Conductor Size

240 mm2

Conductor Type

CLASS 5

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Minimum Pack Quantity

5