YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV25M10

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 25 mmClass 2, 3/8" stud, Tin - Electro Plated, 9 Index,Tongue Thickness :2.0.

Features:Electolytic copper Tube, Electo tin plate.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Construction Material - Main
Copper tubing
Die Index
9
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin - Electro Plated
Sub Brand
Terminals, HYLUG
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810373330
UPC 12 Digit
7818103733300

Dimensions

Dimension - B Length inch
0.50 in
Dimension - Bolt Hole Size inch
0.41 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
41.4 mm
Dimension - Length Overall inch
1.63 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.38 in
Dimension - Pad Width inch
0.58 in
Dimension - Strip Length inch
0.50 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
M10
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
4 AWG
Conductor - Material
COPPER
Conductor Size
25 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
50

Resources and downloads