Brand:
Burndy
Catalog ID:
YAV4002M16
Application
Catalog Number
Connector Type
Die Index
Finish Type
Material
Plated
Plating Type
Temperature Rating
Trade Name
Type
UPC
UPC 12 Digit
Dimension - B Length inch
Dimension - Bolt Size fraction
Dimension - Bolt Size inch
Dimension - Hole Size fraction
Dimension - Hole Size inch
Dimension - Hole Size mm
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - Pad Width inch
Dimension - Strip Length inch
Dimension - Stud Size fraction
Dimension - Z (inch)
Physical Attribute - Tongue Angle
Voltage - Maximum
Voltage Rating
Conductor - Copper DLO Size Range
Conductor - Material
Conductor Size
Conductor Type
Certification - CSA Approved
Standards - RoHS Compliance Status
Carton Quantity
Minimum Pack Quantity